IESNA:LM-63-2002
[TEST]P1594656
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-HI-5000K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, HI lumen, 5000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]60341
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 386.1
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
40673.6 40673.6 40615.8 40595.9 40649 40649 40595.9 40595.9 40635.8 40622.5
40622.5 40622.5 40609.2 40655.7 40655.7 40602.6 40602.6 40655.7 40635.8 40629.1
40642.4 40642.4 40642.4 40655.7 40622.5 40622.5 40682.2 40682.2 40642.4 40662.3
40675.6 40668.9 40675.6 40668.9 40655.7 40702.1 40702.1 40655.7 40655.7 40702.1
40688.8 40688.8 40688.8 40682.2 40688.8 40708.7 40668.9 40668.9 40722 40688.8
40675.6 40682.2 40688.8 40682.2 40695.5 40649 40649 40702.1 40702.1 40649
40649 40662.3 40622.5 40629.1 40576 40576 40569.4 40569.4 40450 40450
40423.4 40310.6 40310.6 40184.5 40171.3 40038.6 40045.2 39806.3 39806.3 39627.2
39368.4 39328.6 39063.1 39030 38704.8 38671.7 38207.2 38207.2 37742.7 37742.7
37112.3 36621.3 36488.6 35917.9 35745.4 35154.8 34955.8 34159.5 34159.5 33223.9
33223.9 32294.9 31571.7 31220 30483.4 30078.7 28897.6 28897.6 27636.8 27636.8
26389.4 25659.4 25055.6 24372.2 23761.7 23098.1 22461.1 21147.3 21147.3 19873.3
19873.3 18559.5 18041.9 17298.7 16787.8 16024.7 15533.7 14783.9 13576.2 13576.2
12381.8 11957.2 11267.1 10875.6 10212 9840.4 9210.1 8301 8301 7445
7445 6648.8 6403.3 5899 5686.6 5202.2 5016.4 4545.3 3928.2 3928.2
3370.8 3370.8 2866.5 2780.3 2422 2335.7 2017.2 1970.7 1685.4 1380.2
1380.2 1121.4 1094.9 895.8 875.9 703.4 690.1 550.7 418 418
318.5 318.5 225.6 225.6 179.2 179.2 126.1 126.1 86.3 53.1
53.1 33.2 33.2 13.3 13.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40673.6 40673.6 40834.8 40861.4 40861.4 40841.5 40841.5 40801.6 40814.9 40808.3
40788.4 40722 40735.3 40722 40635.8 40635.8 40569.4 40569.4 40529.6 40496.4
40423.4 40416.8 40383.6 40323.9 40250.9 40158 40104.9 40071.7 39998.7 39905.9
39892.6 39846.1 39846.1 39653.7 39527.6 39527.6 39381.6 39248.9 39162.7 39089.7
39089.7 38970.2 38757.9 38658.4 38565.5 38286.8 38286.8 38008.1 38008.1 37709.5
37497.2 37311.4 37125.6 36959.7 36707.5 36495.2 36050.6 36050.6 35539.7 35188
34909.3 34537.7 34279 33834.4 33522.5 32713 32713 31770.7 31770.7 30682.5
29892.9 29474.9 28532.6 28021.7 26946.7 26422.5 24551.3 24551.3 22520.9 22520.9
18333.9 18333.9 17404.9 17404.9 16349.9 15016.1 12673.8 11399.8 10557.1 9462.2
8904.8 7411.8 7411.8 6084.7 6084.7 4804.1 3782.2 3616.3 2879.8 2747.1
2276 2276 2057 1977.4 1791.6 1791.6 1665.5 1605.8 1559.3 1512.9
1473.1 1393.5 1393.5 1313.8 1313.8 1254.1 1254.1 1201 1167.8 1174.5
1154.6 1141.3 1114.8 1114.8 1101.5 1101.5 1088.2 1088.2 1088.2 1081.6
1081.6 1128 1128 1234.2 1234.2 1340.4 1340.4 1393.5 1420 1347
1360.3 1280.7 1214.3 1214.3 1194.4 1194.4 1154.6 1154.6 1181.1 1220.9
1187.8 1061.7 1028.5 895.8 895.8 802.9 769.7 729.9 683.5 617.1
590.6 550.7 471.1 471.1 398.1 398.1 325.1 325.1 238.9 185.8
179.2 119.4 119.4 79.6 79.6 46.4 13.3 13.3 13.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40673.6 40673.6 40582.7 40523 40523 40456.6 40456.6 40396.9 40396.9 40284.1
40284.1 40211.1 40005.4 40005.4 39892.6 39892.6 39706.8 39706.8 39474.5 39474.5
39295.4 38970.2 38970.2 38744.6 38744.6 38432.8 38432.8 38359.8 38107.6 37769.2
37769.2 37344.6 36946.4 36946.4 36442.1 36442.1 35937.8 35937.8 35373.8 35373.8
34723.5 34723.5 34079.9 33283.6 33283.6 32474.1 32474.1 31565 31565 30556.4
30556.4 29501.4 28273.8 28273.8 27006.5 27006.5 25559.9 25559.9 23993.9 23993.9
22295.3 22295.3 20371 18254.2 18254.2 15938.5 15938.5 13569.6 13569.6 11101.2
11101.2 8778.8 8778.8 6781.5 5169 5169 3934.8 3934.8 3078.9 3078.9
2601.1 2601.1 2295.9 2130 2130 2017.2 2017.2 1944.2 1944.2 1884.5
1884.5 1871.2 1871.2 1838 1804.9 1804.9 1791.6 1791.6 1791.6 1791.6
1811.5 1811.5 1831.4 1818.1 1831.4 1771.7 1771.7 1698.7 1698.7 1625.7
1625.7 1572.6 1546.1 1519.5 1486.4 1486.4 1453.2 1453.2 1426.6 1426.6
1393.5 1393.5 1373.5 1373.5 1333.7 1293.9 1293.9 1260.7 1260.7 1201
1201 1154.6 1154.6 1114.8 1088.2 1088.2 1041.8 1041.8 1008.6 1008.6
968.8 968.8 895.8 895.8 822.8 776.4 776.4 696.7 696.7 610.5
610.5 537.5 537.5 491 491 424.7 311.9 311.9 265.4 265.4
225.6 225.6 152.6 152.6 106.2 86.3 86.3 53.1 53.1 33.2
33.2 19.9 19.9 13.3 13.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40673.6 40673.6 40795 40795 40715.4 40728.7 40642.4 40642.4 40516.3 40516.3
40363.7 40270.8 40184.5 39978.8 39978.8 39759.9 39759.9 39507.7 39507.7 39222.4
39049.9 38811 38592 38592 38227.1 38014.7 37775.9 37563.5 37318 37059.2
36813.7 36256.3 35944.5 35652.5 35280.9 34942.5 34577.6 34239.1 33801.2 33416.3
32958.5 32540.5 31571.7 31001 30503.4 29899.5 29382 28672 28094.7 27344.9
26727.8 25195 25195 23476.4 22341.7 21591.9 20317.9 19475.2 18128.2 17252.3
15925.2 14963 12653.9 11525.9 10477.4 9488.8 8447 7637.5 6681.9 6164.4
5281.9 4970 4153.8 3291.2 3178.4 2727.2 2654.2 2415.3 2362.2 2242.8
2242.8 2163.2 2149.9 2149.9 2136.6 2136.6 2130 2110.1 2110.1 2070.3
2083.5 2030.5 2037.1 2003.9 1984 1957.5 1950.8 1911 1897.8 1857.9
1857.9 1857.9 1831.4 1824.8 1784.9 1758.4 1751.8 1731.9 1725.2 1712
1692.1 1672.1 1658.9 1625.7 1625.7 1585.9 1572.6 1539.4 1526.2 1493
1486.4 1473.1 1439.9 1433.3 1413.4 1413.4 1393.5 1353.6 1313.8 1293.9
1267.4 1240.8 1234.2 1214.3 1194.4 1154.6 1141.3 1108.1 1094.9 1074.9
1061.7 1041.8 1015.2 988.7 882.5 816.2 796.3 776.4 656.9 617.1
524.2 517.6 484.4 451.2 431.3 358.3 345 305.2 292 238.9
205.7 172.5 152.6 139.3 92.9 92.9 59.7 46.4 39.8 33.2
26.5 26.5 13.3 13.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40673.6 40673.6 40456.6 40370.3 40310.6 40310.6 40270.8 40290.7 40164.6 40171.3
39680.2 39706.8 39706.8 39686.9 39686.9 39680.2 39507.7 39474.5 39248.9 39248.9
39016.7 39016.7 38724.7 38724.7 38459.3 38207.2 38107.6 37868.8 37789.1 37391
37391 36953.1 36953.1 36813.7 36515.1 35977.6 35606.1 35433.5 34803.2 34803.2
34126.3 34126.3 33403.1 33403.1 32573.6 31067.4 30755.5 30755.5 30370.6 29972.5
29972.5 28857.8 28114.6 27603.7 26800.8 26269.9 25387.4 23821.4 23821.4 22122.7
21366.3 20238.3 19395.5 18280.8 17331.9 16296.8 14233.1 14233.1 12103.1 10643.3
9973.1 8500.1 8028.9 6701.8 6449.7 5268.6 5129.2 3994.6 3994.6 3118.7
2640.9 2627.7 2349 2342.3 2176.4 2163.2 2063.6 1970.7 1964.1 1964.1
1897.8 1877.8 1884.5 1871.2 1877.8 1864.6 1871.2 1857.9 1857.9 1838
1851.3 1811.5 1831.4 1791.6 1798.2 1778.3 1765 1745.1 1685.4 1685.4
1592.5 1559.3 1539.4 1519.5 1519.5 1512.9 1506.3 1486.4 1479.7 1433.3
1413.4 1386.8 1386.8 1360.3 1333.7 1300.6 1293.9 1274 1247.5 1247.5
1214.3 1174.5 1154.6 1128 1094.9 1081.6 1055 1041.8 1008.6 975.4
975.4 922.3 895.8 869.2 829.4 763.1 743.2 676.8 610.5 610.5
570.7 544.1 517.6 497.7 437.9 391.5 351.7 311.9 265.4 245.5
245.5 205.7 172.5 165.9 112.8 106.2 86.3 73 59.7 59.7
39.8 39.8 26.5 19.9 19.9 6.6 6.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40673.6 40673.6 40708.7 40702.1 40728.7 40702.1 40668.9 40655.7 40615.8 40655.7
40576 40556.1 40536.2 40549.5 40456.6 40456.6 40390.2 40323.9 40343.8 40257.5
40204.5 40158 40171.3 40058.5 40031.9 39972.2 39925.8 39813 39713.4 39647.1
39567.4 39560.8 39414.8 39341.8 39262.2 39215.8 39010.1 38890.6 38804.4 38665
38625.2 38446 38200.5 38200.5 38120.9 37915.2 37809 37483.9 37264.9 37152.1
36906.6 36720.8 36501.8 36349.2 36044 35831.7 35334 35334 34770 34431.6
34119.7 33754.8 33469.4 33018.2 32633.4 32195.4 31790.6 30788.7 30218 29654
29017 28406.5 27663.4 26893.6 26084.1 25221.5 24232.8 23237.5 20981.4 19740.6
18393.6 17185.9 15686.3 14591.4 13158.2 12083.2 10650 8128.5 8128.5 5932.1
5122.6 4352.9 3875.1 3384.1 3138.6 2753.7 2621 2349 2110.1 2057
1924.3 1877.8 1771.7 1725.2 1639 1592.5 1526.2 1479.7 1420 1327.1
1293.9 1254.1 1220.9 1194.4 1174.5 1147.9 1134.7 1114.8 1134.7 1134.7
1154.6 1147.9 1147.9 1147.9 1161.2 1154.6 1147.9 1154.6 1121.4 1108.1
1108.1 1094.9 1094.9 1108.1 1121.4 1194.4 1227.6 1360.3 1386.8 1413.4
1433.3 1439.9 1353.6 1274 1187.8 1108.1 995.3 995.3 988.7 988.7
962.1 935.6 856 816.2 796.3 776.4 756.4 716.6 683.5 650.3
570.7 524.2 451.2 398.1 365 311.9 265.4 219 179.2 152.6
126.1 46.4 33.2 19.9 6.6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40673.6 40673.6 40615.8 40595.9 40649 40649 40595.9 40595.9 40635.8 40622.5
40622.5 40622.5 40609.2 40655.7 40655.7 40602.6 40602.6 40655.7 40635.8 40629.1
40642.4 40642.4 40642.4 40655.7 40622.5 40622.5 40682.2 40682.2 40642.4 40662.3
40675.6 40668.9 40675.6 40668.9 40655.7 40702.1 40702.1 40655.7 40655.7 40702.1
40688.8 40688.8 40688.8 40682.2 40688.8 40708.7 40668.9 40668.9 40722 40688.8
40675.6 40682.2 40688.8 40682.2 40695.5 40649 40649 40702.1 40702.1 40649
40649 40662.3 40622.5 40629.1 40576 40576 40569.4 40569.4 40450 40450
40423.4 40310.6 40310.6 40184.5 40171.3 40038.6 40045.2 39806.3 39806.3 39627.2
39368.4 39328.6 39063.1 39030 38704.8 38671.7 38207.2 38207.2 37742.7 37742.7
37112.3 36621.3 36488.6 35917.9 35745.4 35154.8 34955.8 34159.5 34159.5 33223.9
33223.9 32294.9 31571.7 31220 30483.4 30078.7 28897.6 28897.6 27636.8 27636.8
26389.4 25659.4 25055.6 24372.2 23761.7 23098.1 22461.1 21147.3 21147.3 19873.3
19873.3 18559.5 18041.9 17298.7 16787.8 16024.7 15533.7 14783.9 13576.2 13576.2
12381.8 11957.2 11267.1 10875.6 10212 9840.4 9210.1 8301 8301 7445
7445 6648.8 6403.3 5899 5686.6 5202.2 5016.4 4545.3 3928.2 3928.2
3370.8 3370.8 2866.5 2780.3 2422 2335.7 2017.2 1970.7 1685.4 1380.2
1380.2 1121.4 1094.9 895.8 875.9 703.4 690.1 550.7 418 418
318.5 318.5 225.6 225.6 179.2 179.2 126.1 126.1 86.3 53.1
53.1 33.2 33.2 13.3 13.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40673.6 40673.6 40834.8 40861.4 40861.4 40841.5 40841.5 40801.6 40814.9 40808.3
40788.4 40722 40735.3 40722 40635.8 40635.8 40569.4 40569.4 40529.6 40496.4
40423.4 40416.8 40383.6 40323.9 40250.9 40158 40104.9 40071.7 39998.7 39905.9
39892.6 39846.1 39846.1 39653.7 39527.6 39527.6 39381.6 39248.9 39162.7 39089.7
39089.7 38970.2 38757.9 38658.4 38565.5 38286.8 38286.8 38008.1 38008.1 37709.5
37497.2 37311.4 37125.6 36959.7 36707.5 36495.2 36050.6 36050.6 35539.7 35188
34909.3 34537.7 34279 33834.4 33522.5 32713 32713 31770.7 31770.7 30682.5
29892.9 29474.9 28532.6 28021.7 26946.7 26422.5 24551.3 24551.3 22520.9 22520.9
18333.9 18333.9 17404.9 17404.9 16349.9 15016.1 12673.8 11399.8 10557.1 9462.2
8904.8 7411.8 7411.8 6084.7 6084.7 4804.1 3782.2 3616.3 2879.8 2747.1
2276 2276 2057 1977.4 1791.6 1791.6 1665.5 1605.8 1559.3 1512.9
1473.1 1393.5 1393.5 1313.8 1313.8 1254.1 1254.1 1201 1167.8 1174.5
1154.6 1141.3 1114.8 1114.8 1101.5 1101.5 1088.2 1088.2 1088.2 1081.6
1081.6 1128 1128 1234.2 1234.2 1340.4 1340.4 1393.5 1420 1347
1360.3 1280.7 1214.3 1214.3 1194.4 1194.4 1154.6 1154.6 1181.1 1220.9
1187.8 1061.7 1028.5 895.8 895.8 802.9 769.7 729.9 683.5 617.1
590.6 550.7 471.1 471.1 398.1 398.1 325.1 325.1 238.9 185.8
179.2 119.4 119.4 79.6 79.6 46.4 13.3 13.3 13.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40673.6 40673.6 40582.7 40523 40523 40456.6 40456.6 40396.9 40396.9 40284.1
40284.1 40211.1 40005.4 40005.4 39892.6 39892.6 39706.8 39706.8 39474.5 39474.5
39295.4 38970.2 38970.2 38744.6 38744.6 38432.8 38432.8 38359.8 38107.6 37769.2
37769.2 37344.6 36946.4 36946.4 36442.1 36442.1 35937.8 35937.8 35373.8 35373.8
34723.5 34723.5 34079.9 33283.6 33283.6 32474.1 32474.1 31565 31565 30556.4
30556.4 29501.4 28273.8 28273.8 27006.5 27006.5 25559.9 25559.9 23993.9 23993.9
22295.3 22295.3 20371 18254.2 18254.2 15938.5 15938.5 13569.6 13569.6 11101.2
11101.2 8778.8 8778.8 6781.5 5169 5169 3934.8 3934.8 3078.9 3078.9
2601.1 2601.1 2295.9 2130 2130 2017.2 2017.2 1944.2 1944.2 1884.5
1884.5 1871.2 1871.2 1838 1804.9 1804.9 1791.6 1791.6 1791.6 1791.6
1811.5 1811.5 1831.4 1818.1 1831.4 1771.7 1771.7 1698.7 1698.7 1625.7
1625.7 1572.6 1546.1 1519.5 1486.4 1486.4 1453.2 1453.2 1426.6 1426.6
1393.5 1393.5 1373.5 1373.5 1333.7 1293.9 1293.9 1260.7 1260.7 1201
1201 1154.6 1154.6 1114.8 1088.2 1088.2 1041.8 1041.8 1008.6 1008.6
968.8 968.8 895.8 895.8 822.8 776.4 776.4 696.7 696.7 610.5
610.5 537.5 537.5 491 491 424.7 311.9 311.9 265.4 265.4
225.6 225.6 152.6 152.6 106.2 86.3 86.3 53.1 53.1 33.2
33.2 19.9 19.9 13.3 13.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40673.6 40673.6 40795 40795 40715.4 40728.7 40642.4 40642.4 40516.3 40516.3
40363.7 40270.8 40184.5 39978.8 39978.8 39759.9 39759.9 39507.7 39507.7 39222.4
39049.9 38811 38592 38592 38227.1 38014.7 37775.9 37563.5 37318 37059.2
36813.7 36256.3 35944.5 35652.5 35280.9 34942.5 34577.6 34239.1 33801.2 33416.3
32958.5 32540.5 31571.7 31001 30503.4 29899.5 29382 28672 28094.7 27344.9
26727.8 25195 25195 23476.4 22341.7 21591.9 20317.9 19475.2 18128.2 17252.3
15925.2 14963 12653.9 11525.9 10477.4 9488.8 8447 7637.5 6681.9 6164.4
5281.9 4970 4153.8 3291.2 3178.4 2727.2 2654.2 2415.3 2362.2 2242.8
2242.8 2163.2 2149.9 2149.9 2136.6 2136.6 2130 2110.1 2110.1 2070.3
2083.5 2030.5 2037.1 2003.9 1984 1957.5 1950.8 1911 1897.8 1857.9
1857.9 1857.9 1831.4 1824.8 1784.9 1758.4 1751.8 1731.9 1725.2 1712
1692.1 1672.1 1658.9 1625.7 1625.7 1585.9 1572.6 1539.4 1526.2 1493
1486.4 1473.1 1439.9 1433.3 1413.4 1413.4 1393.5 1353.6 1313.8 1293.9
1267.4 1240.8 1234.2 1214.3 1194.4 1154.6 1141.3 1108.1 1094.9 1074.9
1061.7 1041.8 1015.2 988.7 882.5 816.2 796.3 776.4 656.9 617.1
524.2 517.6 484.4 451.2 431.3 358.3 345 305.2 292 238.9
205.7 172.5 152.6 139.3 92.9 92.9 59.7 46.4 39.8 33.2
26.5 26.5 13.3 13.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40673.6 40673.6 40456.6 40370.3 40310.6 40310.6 40270.8 40290.7 40164.6 40171.3
39680.2 39706.8 39706.8 39686.9 39686.9 39680.2 39507.7 39474.5 39248.9 39248.9
39016.7 39016.7 38724.7 38724.7 38459.3 38207.2 38107.6 37868.8 37789.1 37391
37391 36953.1 36953.1 36813.7 36515.1 35977.6 35606.1 35433.5 34803.2 34803.2
34126.3 34126.3 33403.1 33403.1 32573.6 31067.4 30755.5 30755.5 30370.6 29972.5
29972.5 28857.8 28114.6 27603.7 26800.8 26269.9 25387.4 23821.4 23821.4 22122.7
21366.3 20238.3 19395.5 18280.8 17331.9 16296.8 14233.1 14233.1 12103.1 10643.3
9973.1 8500.1 8028.9 6701.8 6449.7 5268.6 5129.2 3994.6 3994.6 3118.7
2640.9 2627.7 2349 2342.3 2176.4 2163.2 2063.6 1970.7 1964.1 1964.1
1897.8 1877.8 1884.5 1871.2 1877.8 1864.6 1871.2 1857.9 1857.9 1838
1851.3 1811.5 1831.4 1791.6 1798.2 1778.3 1765 1745.1 1685.4 1685.4
1592.5 1559.3 1539.4 1519.5 1519.5 1512.9 1506.3 1486.4 1479.7 1433.3
1413.4 1386.8 1386.8 1360.3 1333.7 1300.6 1293.9 1274 1247.5 1247.5
1214.3 1174.5 1154.6 1128 1094.9 1081.6 1055 1041.8 1008.6 975.4
975.4 922.3 895.8 869.2 829.4 763.1 743.2 676.8 610.5 610.5
570.7 544.1 517.6 497.7 437.9 391.5 351.7 311.9 265.4 245.5
245.5 205.7 172.5 165.9 112.8 106.2 86.3 73 59.7 59.7
39.8 39.8 26.5 19.9 19.9 6.6 6.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40673.6 40673.6 40708.7 40702.1 40728.7 40702.1 40668.9 40655.7 40615.8 40655.7
40576 40556.1 40536.2 40549.5 40456.6 40456.6 40390.2 40323.9 40343.8 40257.5
40204.5 40158 40171.3 40058.5 40031.9 39972.2 39925.8 39813 39713.4 39647.1
39567.4 39560.8 39414.8 39341.8 39262.2 39215.8 39010.1 38890.6 38804.4 38665
38625.2 38446 38200.5 38200.5 38120.9 37915.2 37809 37483.9 37264.9 37152.1
36906.6 36720.8 36501.8 36349.2 36044 35831.7 35334 35334 34770 34431.6
34119.7 33754.8 33469.4 33018.2 32633.4 32195.4 31790.6 30788.7 30218 29654
29017 28406.5 27663.4 26893.6 26084.1 25221.5 24232.8 23237.5 20981.4 19740.6
18393.6 17185.9 15686.3 14591.4 13158.2 12083.2 10650 8128.5 8128.5 5932.1
5122.6 4352.9 3875.1 3384.1 3138.6 2753.7 2621 2349 2110.1 2057
1924.3 1877.8 1771.7 1725.2 1639 1592.5 1526.2 1479.7 1420 1327.1
1293.9 1254.1 1220.9 1194.4 1174.5 1147.9 1134.7 1114.8 1134.7 1134.7
1154.6 1147.9 1147.9 1147.9 1161.2 1154.6 1147.9 1154.6 1121.4 1108.1
1108.1 1094.9 1094.9 1108.1 1121.4 1194.4 1227.6 1360.3 1386.8 1413.4
1433.3 1439.9 1353.6 1274 1187.8 1108.1 995.3 995.3 988.7 988.7
962.1 935.6 856 816.2 796.3 776.4 756.4 716.6 683.5 650.3
570.7 524.2 451.2 398.1 365 311.9 265.4 219 179.2 152.6
126.1 46.4 33.2 19.9 6.6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40673.6 40673.6 40615.8 40595.9 40649 40649 40595.9 40595.9 40635.8 40622.5
40622.5 40622.5 40609.2 40655.7 40655.7 40602.6 40602.6 40655.7 40635.8 40629.1
40642.4 40642.4 40642.4 40655.7 40622.5 40622.5 40682.2 40682.2 40642.4 40662.3
40675.6 40668.9 40675.6 40668.9 40655.7 40702.1 40702.1 40655.7 40655.7 40702.1
40688.8 40688.8 40688.8 40682.2 40688.8 40708.7 40668.9 40668.9 40722 40688.8
40675.6 40682.2 40688.8 40682.2 40695.5 40649 40649 40702.1 40702.1 40649
40649 40662.3 40622.5 40629.1 40576 40576 40569.4 40569.4 40450 40450
40423.4 40310.6 40310.6 40184.5 40171.3 40038.6 40045.2 39806.3 39806.3 39627.2
39368.4 39328.6 39063.1 39030 38704.8 38671.7 38207.2 38207.2 37742.7 37742.7
37112.3 36621.3 36488.6 35917.9 35745.4 35154.8 34955.8 34159.5 34159.5 33223.9
33223.9 32294.9 31571.7 31220 30483.4 30078.7 28897.6 28897.6 27636.8 27636.8
26389.4 25659.4 25055.6 24372.2 23761.7 23098.1 22461.1 21147.3 21147.3 19873.3
19873.3 18559.5 18041.9 17298.7 16787.8 16024.7 15533.7 14783.9 13576.2 13576.2
12381.8 11957.2 11267.1 10875.6 10212 9840.4 9210.1 8301 8301 7445
7445 6648.8 6403.3 5899 5686.6 5202.2 5016.4 4545.3 3928.2 3928.2
3370.8 3370.8 2866.5 2780.3 2422 2335.7 2017.2 1970.7 1685.4 1380.2
1380.2 1121.4 1094.9 895.8 875.9 703.4 690.1 550.7 418 418
318.5 318.5 225.6 225.6 179.2 179.2 126.1 126.1 86.3 53.1
53.1 33.2 33.2 13.3 13.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
